INTRODUCING AN
UNRIVALLED CUTTER
- SOLOLIFT2

Optimal performance is assured by the high-end design of the cutter in the SOLOLIFT2. The dual blade is made from hardened steel connected to a powerful motor with extremely high torque. This high level of quality and reliability means it can even handle the occasionally flushed hygiene product*.

Grundfos SOLOLIFT2 has a unique welded tank design that eliminates the risk of leakage if a blockage in the system occurs unlike other products on the market.  

Practical construction means the motor, pump and control unit can be lifted away from the station for service or replacement, keeping your hands clean during servicing.

The SOLOLIFT2 is designed to adapt to any installation arrangement. The flexible outlet and adjustable inlet connectors, ensures simple replacement of other existing brands and models which may previously have been used.

*Disposal of personal hygiene products is not recommended.   

SEE ALL THE LIFTING STATIONS>

15 SUPERIOR FEATURES OF SOLOLIFT2 WC-3

The SOLOLIFT2 range was designed to be less complicated, in order to make your job easier. With new features that make it even superior to the previous SOLOLIFT, you'll find yourself with more time and less problems.

Click on the blue buttons to see animations of the features.

RELIABILITY

1 - Welded, pressure tight tank design.
2 - Robust grinder that can handle even the occasionally flushed hygienic product.*
3 - Powerful motor with special winding.

EASY SERVICE

4 - Dry-motor design for easy and clean service. Motor, pump and controller unit are integrated into one for easier
serviceability & replacement. The SOLOLIFT2 will remain in place for the entire service.
5 - Self-adjusting auto coupling eases assembly in service case.
6 - All screws are captive.
7 - Manual anti clogging function.
8 - Separate drain function by socket and drain hose.
9 - Pressure switch control is outside the tank, so there are no moving parts inside the wastewater.

REPLACEABILITY

10 - More compact design. Can easily replace any macerator product on the market. Selectable outlet direction for easy replacement.
11 - Adaptive height adjustable connectors.

LOW MAINTENANCE

12 - Innovative bottom design with a strong chamfer and a self cleaning function to avoid sedimentation.

EASY INSTALLATION

13 - Uplift fixing with clip makes the SOLOLIFT2 easy to install.
14 - Alarm device easily retrofitted - just insert a small PCB with buzzer.
15 - One motor for all models.

* Disposal of hygienic products is NOT recommended

13 SUPERIOR FEATURES OF SOLOLIFT2 C-3

The SOLOLIFT2 range was designed to be less complicated, in order to make your job easier. With new features that make it even superior to the previous SOLOLIFT, you'll find yourself with more time and less problems.

Click on the blue buttons to see animations of the features.

RELIABILITY

1 - Welded, pressure-tight tank design, which is essential for the washing machine & dishwasher connections.
2 - Vortex impeller with 20 mm free passage to increase reliability. It handles 90°C water temperature without any limitations.

EASY SERVICE

3 - Dry-motor design for easy and clean service. Motor, pump and controller unit are integrated into one for easier serviceability & replacement. The SOLOLIFT2 will remain in place for the entire service.
4 - Self-adjusting auto coupling eases assembly in service case.
5 - Important screws are captive.
6 - Manual anti clogging function.
7 - Separate drain function by socket and drain hose.
8 - Contains a float switch solution with two start levels, as well as a protection tube and bayonet lock for single service without needing to disassemble the whole pump unit.

REPLACEABILITY

9 - More compact design. It can easily replace similar greywater lifting stations on the market. Adaptive height adjustable connectors.
10 - Selectable outlet direction for easy replacement.

LOW MAINTENANCE

11 - Innovative bottom design with a strong chamfer and a self cleaning function to avoid sedimentation.

EASY INSTALLATION

12 - Uplift fixing with clip makes the SOLOLIFT2 easy to install.
13 - Free-standing or in-wall installation possible.

APPLICATION OVERVIEW FOR SOLOLIFT2

Grundfos' SOLOLIFT2 range of lifting stations offers the most reliable handling of wastewater for any combination of toilet, bidet, sink, shower or washing machine regardless of the sanitary appliance's location within a building. Get improved flexibility, adaptability and performance with SOLOLIFT2.

Thanks to its independence from the main drainpipe, SOLOLIFT2 requires just a simple 20 mm discharge pipe, rendering it ideal for modern living. With unique features, such as a fitted float switch unit with two start level options*, it is possible to control the volume adjustment according to the connected sanitary appliance, without the need for extra accessories. Simply choose a low start level for contemporary, slimline shower trays, or turn up the pump volume for washing appliances or bathtub draining.

Discover the freedom to install a bathroom or additional drain anywhere you want, without the trouble of expensive remodelling or installation. Whether you are installing a wet room in an attic conversion or a utility room in the basement, SOLOLIFT2 offers outstanding results with minimum hassle.

*Available on C-3 model

SEE THE SELECTION CHART>

DEMAND MORE POSSIBILITIES

The SOLOLIFT2 opens up a whole new realm of possibilities for your customers. They have the freedom to plan their perfect layout for any kitchen or bathroom arrangement, even if the toilet is positioned, for instance, in the basement, or an additional kitchen should be outdoors. The innovative design ensures easy service for you, should this ever be required.